PG-TSON-8-3 | SuperSO8 FL
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 8 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-TSON-8-3_PDF
Share 01_00 | Aug 14, 2019 | PDF | 65 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSON-8-3_PDF
Share 01_00 | Aug 14, 2019 | PDF | 101 kb
-
PG-TSON-8-3_PDF
Share 01_00 | Aug 14, 2019 | PDF | 65 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSON-8-3_Tape and Reel_01
Share 02_00 | Apr 23, 2021 | PDF | 101 kb
Footprint
-
PG-TSON-8-3_Footprint Drawing
Share 02_00 | Jul 20, 2023 | PDF | 105 kb
Products
Product Families
Support