PG-TSOP-28-800 | TSOP-28 (001-91155)
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 28 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.8 |
Body Width (mm) | 8.001 |
Min. Terminal Pitch (mm) | 0.55 |
Downloads
Package
-
PG-TSOP-28-800_Package Outline
00_00 | Oct 14, 2023 | PDF | 103 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSOP-28-800_Footprint Drawing
00_00 | Oct 14, 2023 | PDF | 103 kb
Support