PG-TSOP-32-801 | STSOP-32 (001-91156)
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 32 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.8 |
Body Width (mm) | 8.001 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 2340 |
Trays/Box | 10 |
Downloads
Package
-
PG-TSOP-32-801_Package Outline
00_00 | Sep 23, 2023 | PDF | 104 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSOP-32-801_Tape and Reel
01_00 | Sep 23, 2023 | PDF | 104 kb
-
PG-TSOP-32-801_Tape and Reel
01_00 | Sep 23, 2023 | PDF | 103 kb
Footprint
-
PG-TSOP-32-801_Footprint Drawing
00_00 | Sep 23, 2023 | PDF | 102 kb
Products
Product Families
Support