PG-TSOP-44-801 | TSOP-II-44 (51-85087)
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 44 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 18.4 |
Body Width (mm) | 10.2 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 675 |
Trays/Box | 5 |
Downloads
Package
-
PG-TSOP-44-801_Package Outline
Share 01_00 | Jul 15, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSOP-44-801_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 111 kb
-
PG-TSOP-44-801_Bakeable Trays
Share 01_00 | Jul 15, 2023 | PDF | 99 kb
Footprint
-
PG-TSOP-44-801_Footprint Drawing
Share 01_00 | Jul 15, 2023 | PDF | 104 kb
Products
Product Families
Support