PG-TSOP-48-800 | TSOP-48 (51-85183)
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 48 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 12 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 480 |
Trays/Box | 5 |
Downloads
Package
-
PG-TSOP-48-800_Package Outline
Share 01_00 | Jul 15, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSOP-48-800_Bakeable Trays
Share 01_00 | Jul 15, 2023 | PDF | 102 kb
-
PG-TSOP-48-800_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 105 kb
-
PG-TSOP-48-800_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 104 kb
-
PG-TSOP-48-800_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 48 kb
Footprint
-
PG-TSOP-48-800_Footprint Drawing
Share 01_00 | Jul 15, 2023 | PDF | 106 kb
Products
Product Families
Support