PG-TSOP-54-801 | TSOP-II-54 (51-85160)
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 54 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 22.301 |
Body Width (mm) | 10.16 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSOP-54-801_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSOP-54-801_Tape and Reel
Share 01_00 | Nov 18, 2023 | PDF | 111 kb
Footprint
-
PG-TSOP-54-801_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 108 kb
Products
Product Families
Support