PG-TSOP-56-800 | TSOP-56 (002-15549)
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 56 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-TSOP-56-800_Package Outline
01_00 | Nov 04, 2023 | PDF | 115 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSOP-56-800_Bakeable Trays
01_00 | Nov 04, 2023 | PDF | 102 kb
Footprint
-
PG-TSOP-56-800_Footprint Drawing
01_00 | Nov 04, 2023 | PDF | 108 kb
Products
Product Families
Support