PG-TSOP-6-901 | TSOP-6
Overview
General Information
Package Material | PG |
Package Family | TSOP |
Terminals | 6 |
Version | 901 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.95 |
Body Width (mm) | 1.65 |
Min. Terminal Pitch (mm) | 0.95 |
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 46 kb
-
Package Outline
Share Feb 25, 2016 | PDF | 79 kb
-
Package Tape and Reel
Share Feb 25, 2016 | PDF | 16 kb
-
Package Marking
Share Feb 25, 2016 | PDF | 288 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support