PG-TSOP6-6-6 | TSOP-6
Overview
General Information
Package Material | PG |
Package Family | TSOP6 |
Terminals | 6 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.9 |
Body Width (mm) | 1.6 |
Min. Terminal Pitch (mm) | 0.95 |
-
PG-TSOP6-6-6_Interactive 3D_01
05_00 | Apr 15, 2021 | STP | 467 kb
Packing
Tape & Reel
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
vpx09300.eps
Jul 24, 2007 | EPS | 141 kb
-
PG-TSOP6-6-6_Package Outline
05_00 | Apr 15, 2021 | PDF | 102 kb
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-TSOP6-6-6_Interactive 3D
05_00 | Apr 15, 2021 | PDF | 149 kb
-
PG-TSOP6-6-6_Interactive 3D_01
05_00 | Apr 15, 2021 | STP | 467 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSOP6-6-6_Tape and Reel_01
01_00 | Apr 15, 2021 | PDF | 100 kb
-
cpwg5899.eps
Jul 24, 2007 | EPS | 156 kb
Footprint
-
PG-TSOP6-6-6_Footprint Drawing
05_00 | Jun 27, 2023 | PDF | 103 kb
Products
Product Families
Support