PG-TSOP6-6-9
Overview
General Information
Package Material | PG |
Package Family | TSOP6 |
Terminals | 6 |
Version | 9 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.9 |
Body Width (mm) | 1.6 |
Min. Terminal Pitch (mm) | 0.95 |
-
PG-TSOP6-6-9_Interactive 3D
Share 03_00 | Jun 22, 2021 | PDF | 150 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSOP6-6-9_Interactive 3D
Share 03_00 | Jun 22, 2021 | PDF | 150 kb
-
PG-TSOP6-6-9_Interactive 3D_01
Share 03_00 | Jun 22, 2021 | STP | 350 kb
-
PG-TSOP6-6-9_Package Outline
Share 02_00 | Jun 22, 2021 | PDF | 103 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSOP6-6-9_Tape and Reel_01
Share 02_00 | Jun 22, 2021 | PDF | 99 kb
Footprint
-
PG-TSOP6-6-9_Footprint Drawing
Share 05_00 | Jun 27, 2023 | PDF | 103 kb
Products
Product Families
Support