PG-TSSLP-2-1
Overview
Packing
Tape & Reel
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSSLP-2-1,-2-PO
May 20, 2008 | EPS | 217 kb
-
Board Assembly Recommendations (TSLP LGA)
02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
SSD Soldering Recommendation
01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSSLP-2-1_Tape and Reel_2
03_00 | Dec 19, 2023 | PDF | 101 kb
Footprint
-
TSSLP-2-1,-2-FP
May 20, 2008 | EPS | 199 kb
Products
Product Families
Support