PG-TSSLP-2-3
Overview
General Information
Package Material | PG |
Package Family | TSSLP |
Terminals | 2 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 0.62 |
Body Width (mm) | 0.32 |
Min. Terminal Pitch (mm) | 0.355 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 70000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 15000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
TSSLP-2-3,-4-MK
Share Jun 26, 2015 | EPS | 298 kb
-
TSSLP-2-3,-4 Package Overview
Share Feb 10, 2014 | PDF | 119 kb
-
TSSLP-2-3,-4-PO
Share Feb 10, 2014 | EPS | 395 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TSSLP-2-3,-4-TP
Share Feb 10, 2014 | EPS | 407 kb
Footprint
-
TSSLP-2-3,-4-FP
Share Jul 23, 2012 | EPS | 365 kb
Products
Support