PG-TSSOP-10-3
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 10 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSSOP-10-3_Interactive 3D
07_00 | Aug 19, 2024 | PDF | 150 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSSOP-10-3_Interactive 3D
07_00 | Aug 19, 2024 | PDF | 150 kb
-
PG-TSSOP-10-3_Interactive 3D_01
07_00 | Aug 19, 2024 | STP | 572 kb
-
PG-TSSOP-10-3_Package Outline
07_00 | Aug 19, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
CPSG9460.EPS
Jul 24, 2007 | EPS | 178 kb
Footprint
-
PG-TSSOP-10-3_Footprint Drawing
07_00 | Aug 19, 2024 | PDF | 102 kb
Support