PG-TSSOP-16-10
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 16 |
Version | 10 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSSOP-16-10_3D_PDF
Share 01_00 | Mar 16, 2020 | PDF | 144 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSSOP-16-10_3D_PDF
Share 01_00 | Mar 16, 2020 | PDF | 144 kb
-
PG-TSSOP-16-10_SPO_PDF
Share 01_00 | Mar 16, 2020 | PDF | 109 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSSOP-16-10_TNR_PDF
Share 01_00 | Mar 16, 2020 | PDF | 103 kb
Footprint
-
PG-TSSOP-16-10_FPD_PDF
Share 01_00 | Mar 16, 2020 | PDF | 101 kb
Support