PG-TSSOP-16-8
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 16 |
Version | 8 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSSOP-16-8.pdf
Share 01_00 | Mar 24, 2017 | PDF | 113 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSSOP-16-8.pdf
Share 01_00 | Mar 24, 2017 | PDF | 113 kb
-
Package Outline Dimensions PG-TSSOP-16-8
Share 01_00 | Aug 08, 2017 | PDF | 83 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSSOP-16-8_TNR.pdf
Share 01_00 | Mar 23, 2017 | PDF | 82 kb
Footprint
-
PG-TSSOP-16-8_FPD.pdf
Share 01_00 | Mar 23, 2017 | PDF | 80 kb
Products
Product Families
Support