PG-TSSOP-16-801 | TSSOP-16 (51-85091)
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 16 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 4800 |
Tubes/Box | 50 |
Pieces/Tube | 1920 |
Tubes/Box | 20 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-TSSOP-16-801_Package Outline_02
Share 01_00 | Feb 13, 2024 | PDF | 104 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
TUBE, TSSOP16/20/24/28 4.4MM
Share 07_00 | Nov 17, 2021 | PDF | 122 kb
-
REEL TAPE 7" HUB (REEL THICKNESS 22.4MM)
Share 03_00 | Nov 16, 2021 | PDF | 193 kb
-
CARRIER TAPE , TSSOP 16
Share 06_00 | Nov 17, 2021 | PDF | 81 kb
-
PG-TSSOP-16-801_Tape and Reel
Share 01_00 | Sep 23, 2023 | PDF | 104 kb
-
PG-TSSOP-16-801_Tape and Reel
Share 01_00 | Sep 23, 2023 | PDF | 103 kb
Footprint
-
PG-TSSOP-16-801_Footprint Drawing
Share 01_00 | Sep 23, 2023 | PDF | 103 kb
Products
Product Families
Support