PG-TSSOP-20-803 | TSSOP-20 (002-15916)
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 20 |
Version | 803 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 6.4 |
Min. Terminal Pitch (mm) | 0.65 |
Packing
Tube
Pieces/Tube | 5600 |
Tubes/Box | 80 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TSSOP-20-803_Package Outline
00_00 | Feb 05, 2025 | PDF | 113 kb
Footprint
-
PG-TSSOP-20-803_Footprint Drawing
00_00 | Dec 23, 2023 | PDF | 103 kb
Support