PG-TSSOP-28-2
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 28 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.7 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSSOP-28-2_Interactive 3D
09_00 | Aug 12, 2024 | PDF | 133 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSSOP-28-2_Interactive 3D
09_00 | Aug 12, 2024 | PDF | 133 kb
-
PG-TSSOP-28-2_Interactive 3D_02
09_00 | Aug 12, 2024 | STP | 755 kb
-
PG-TSSOP-28-2_Package Outline
09_00 | Aug 12, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSSOP-28-2,-16-TP
Jul 02, 2014 | EPS | 360 kb
Footprint
-
PG-TSSOP-28-2_Footprint Drawing
09_00 | Aug 12, 2024 | PDF | 103 kb
Support