PG-TSSOP-38-4
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 38 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.7 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSSOP-38-4_Interactive 3D
05_00 | Aug 12, 2024 | PDF | 146 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
vps01192.eps
Jul 24, 2007 | EPS | 212 kb
-
Recommendations for Board Assembly (PG-TSSOP-38-4)
Jul 24, 2007 | PDF | 2.36 mb
-
PG-TSSOP-38-4_Interactive 3D
05_00 | Aug 12, 2024 | PDF | 146 kb
-
PG-TSSOP-38-4_Interactive 3D_02
05_00 | Aug 12, 2024 | STP | 957 kb
-
PG-TSSOP-38-4_Package Outline
05_00 | Aug 12, 2024 | PDF | 111 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSSOP-Tape
Oct 23, 2007 | EPS | 173 kb
Footprint
-
PG-TSSOP-38-4_Footprint Drawing
04_00 | Aug 12, 2024 | PDF | 106 kb
Support