PG-TSSOP-38-9
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 38 |
Version | 9 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.7 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSSOP-38-9_Interactive 3D
04_00 | Aug 12, 2024 | PDF | 144 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSSOP-38-9_Interactive 3D
04_00 | Aug 12, 2024 | PDF | 144 kb
-
PG-TSSOP-38-9_Interactive 3D_02
04_00 | Aug 12, 2024 | STP | 954 kb
-
PG-TSSOP-38-9_Package Outline
04_00 | Aug 12, 2024 | PDF | 111 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSSOP-38-9-TP
Jun 24, 2014 | EPS | 369 kb
Footprint
-
PG-TSSOP-38-9_Footprint Drawing
04_00 | Aug 12, 2024 | PDF | 106 kb
Products
Support