PG-TSSOP-8-1
Overview
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Package Outline Dimensions PG-TSSOP-8-1
01_00 | Jul 11, 2017 | PDF | 83 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
3D Interactive PDF Model PG-TSSOP-8-1
01_00 | Jul 11, 2017 | PDF | 258 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions PG-TSSOP-8-1
01_00 | Jul 11, 2017 | PDF | 80 kb
Footprint
-
PG-TSSOP-8-1_Footprint Drawing
04_00 | Sep 18, 2024 | PDF | 103 kb
Products
Product Families
Support