PG-TSSOP-8-2
Overview
General Information
Package Material | PG |
Package Family | TSSOP |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSSOP-8-2_Interactive 3D_01
04_00 | Jun 29, 2023 | STP | 593 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSSOP-8-2_Package Outline
01_00 | Sep 15, 2020 | PDF | 111 kb
-
Board Assembly Recommendations (Gullwing)
05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PG-TSSOP-8-2_Interactive 3D_01
04_00 | Jun 29, 2023 | STP | 593 kb
-
PG-TSSOP-8-2_Interactive 3D
04_00 | Jun 29, 2023 | PDF | 166 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSSOP-8-2_Tape and Reel
01_00 | Sep 15, 2020 | PDF | 100 kb
Footprint
-
PG-TSSOP-8-2_Footprint Drawing
04_00 | Jun 22, 2023 | PDF | 103 kb
Products
Product Families
Support