PG-TTFN-9-3
Overview
General Information
Package Material | PG |
Package Family | TTFN |
Terminals | 9 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TTFN-9-3_Interactive 3D
Share 03_00 | Oct 14, 2021 | PDF | 100 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TTFN-9-3_Interactive 3D
Share 03_00 | Oct 14, 2021 | PDF | 100 kb
-
PG-TTFN-9-3_Package Outline
Share 03_00 | Oct 14, 2021 | PDF | 106 kb
-
PG-TTFN-9-3_Interactive 3D_01
Share 03_00 | Oct 14, 2021 | STP | 496 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TTFN-9-3_Tape and Reel_01
Share 03_00 | Aug 17, 2023 | PDF | 99 kb
Footprint
-
PG-TTFN-9-3_Footprint Drawing
Share 03_00 | Oct 14, 2021 | PDF | 124 kb
Products
Product Families
Support