PG-UF2BGA-42-1
Overview
General Information
Package Material | PG |
Package Family | UF2BGA |
Terminals | 42 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.7 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-UF2BGA-42-1_Interactive 3D_01
03_00 | Jan 13, 2023 | STP | 356 kb
Downloads
Package
-
PG-UF2BGA-42-1_Package Outline
03_00 | Jan 13, 2023 | PDF | 116 kb
-
PG-UF2BGA-42-1_Interactive 3D
03_00 | Jan 13, 2023 | PDF | 107 kb
-
PG-UF2BGA-42-1_Interactive 3D_01
03_00 | Jan 13, 2023 | STP | 356 kb
Packing
-
PG-UF2BGA-42-1_Tape and Reel
01_00 | Sep 23, 2023 | PDF | 103 kb
Footprint
-
PG-UF2BGA-42-1_Footprint Drawing
03_00 | Jan 13, 2023 | PDF | 119 kb
Products
Product Families
Support