PG-ULGA-16-3
Overview
General Information
Package Material | PG |
Package Family | ULGA |
Terminals | 16 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-ULGA-16-3_PDF
Share 01_00 | Dec 10, 2019 | PDF | 73 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-ULGA-16-3_PDF
Share 01_00 | Dec 10, 2019 | PDF | 103 kb
-
PG-ULGA-16-3_PDF
Share 01_00 | Dec 10, 2019 | PDF | 73 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-ULGA-16-3_PDF
Share 01_00 | Dec 10, 2019 | PDF | 98 kb
Footprint
-
PG-ULGA-16-3_PDF
Share 01_00 | Dec 10, 2019 | PDF | 95 kb
Support