PG-ULGA-3-981 | GaNPX (R)
Overview
General Information
Package Material | PG |
Package Family | ULGA |
Terminals | 3 |
Version | 981 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6.6 |
Min. Terminal Pitch (mm) | 2.88 |
-
PG-ULGA-3-981_Interactive 3D
Share 03_00 | Nov 26, 2024 | PDF | 30 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-ULGA-3-981_Package Outline
Share 03_00 | Nov 26, 2024 | PDF | 117 kb
-
PG-ULGA-3-981_Interactive 3D_01
Share 03_00 | Nov 26, 2024 | STP | 39 kb
Footprint
-
PG-ULGA-3-981_Footprint Drawing
Share 03_00 | Nov 26, 2024 | PDF | 101 kb
Products
Product Families
Support