PG-ULGA-9-2
Overview
General Information
Package Material | PG |
Package Family | ULGA |
Terminals | 9 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.15 |
Body Width (mm) | 1.15 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-ULGA-9-2_Interactive 3D
Share 02_00 | Jul 06, 2023 | PDF | 127 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-ULGA-9-2_Interactive 3D
Share 02_00 | Jul 06, 2023 | PDF | 127 kb
-
PG-ULGA-9-2_Interactive 3D_01
Share 02_00 | Jul 06, 2023 | STP | 353 kb
-
PG-ULGA-9-2_Package Outline
Share 02_00 | Jul 06, 2023 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-ULGA-9-2_Tape and Reel_01
Share 02_00 | Jul 06, 2023 | PDF | 100 kb
Footprint
-
PG-ULGA-9-2_Footprint Drawing
Share 02_00 | Jul 06, 2023 | PDF | 100 kb
Support