PG-UQFN-32-1
Overview
General Information
Package Material | PG |
Package Family | UQFN |
Terminals | 32 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-UQFN-32-1_Interactive 3D
01_00 | Jan 06, 2024 | PDF | 70 kb
-
PG-UQFN-32-1_Interactive 3D
01_00 | Jan 06, 2024 | STP | 428 kb
-
PG-UQFN-32-1_Package Outline
02_00 | Jan 06, 2024 | PDF | 107 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-UQFN-32-1_Tape and Reel_01
02_00 | Jan 05, 2024 | PDF | 102 kb
-
PG-UQFN-32-1_TNR
01_00 | Sep 04, 2017 | PDF | 80 kb
Footprint
-
PG-UQFN-32-1_Footprint Drawing
02_00 | Jan 06, 2024 | PDF | 100 kb
Products
Product Families
Support