PG-UQFN-32-2
Overview
General Information
Package Material | PG |
Package Family | UQFN |
Terminals | 32 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-UQFN-32-2_PDF
Share 01_00 | Aug 20, 2019 | PDF | 70 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-UQFN-32-2_PDF
Share 01_00 | Aug 20, 2019 | PDF | 70 kb
-
PG-UQFN-32-2_PDF
Share 01_00 | Aug 20, 2019 | PDF | 107 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-UQFN-32-2_PDF
Share 01_00 | Aug 20, 2019 | PDF | 100 kb
Support