PG-UQFN-32-3 | TPM Spider III
Overview
General Information
Package Material | PG |
Package Family | UQFN |
Terminals | 32 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-UQFN-32-3_Interactive 3D
Share 02_00 | Jul 26, 2024 | PDF | 69 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-UQFN-32-3_Interactive 3D
Share 02_00 | Jul 26, 2024 | PDF | 69 kb
-
PG-UQFN-32-3_Interactive 3D_01
Share 02_00 | Jul 26, 2024 | STP | 470 kb
-
PG-UQFN-32-3_Package Outline
Share 02_00 | Jul 26, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-UQFN-32-3_Tape and Reel_01
Share 01_00 | Jul 26, 2024 | PDF | 102 kb
Footprint
-
PG-UQFN-32-3_Footprint Drawing
Share 02_00 | Jul 26, 2024 | PDF | 66 kb
Support