PG-USON-3-1
Overview
General Information
Package Material | PG |
Package Family | USON |
Terminals | 3 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-USON-3-1-PO
Share Feb 19, 2013 | EPS | 500 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-USON-3-1-TP
Share Feb 19, 2013 | EPS | 488 kb
Footprint
-
PG-USON-3-1-FP
Share Feb 19, 2013 | EPS | 363 kb
Support