PG-USON-8-3
Overview
General Information
Package Material | PG |
Package Family | USON |
Terminals | 8 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.2 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1 |
-
PG-USON-8-3_Interactive 3D
Share 02_00 | Jul 21, 2022 | PDF | 140 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Downloads
Package
-
PG-USON-8-3_PDF
Share 01_00 | Sep 06, 2019 | PDF | 105 kb
-
PG-USON-8-3_Interactive 3D
Share 02_00 | Jul 21, 2022 | PDF | 140 kb
-
PG-USON-8-3_Interactive 3D_01
Share 02_00 | Jul 21, 2022 | STP | 265 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-USON-8-3_PDF
Share 01_00 | Sep 06, 2019 | PDF | 101 kb
Footprint
-
PG-USON-8-3_PDF
Share 01_00 | Sep 06, 2019 | PDF | 97 kb
Support