PG-USON-8-5
Overview
General Information
Package Material | PG |
Package Family | USON |
Terminals | 8 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-USON-8-5_PDF
Share 02_00 | Oct 14, 2019 | PDF | 73 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-USON-8-5_PDF
Share 02_00 | Oct 14, 2019 | PDF | 111 kb
-
PG-USON-8-5_PDF
Share 02_00 | Oct 14, 2019 | PDF | 73 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-USON-8-5_PDF
Share 02_00 | Oct 14, 2019 | PDF | 100 kb
Support