PG-USON-8-8
Overview
General Information
Package Material | PG |
Package Family | USON |
Terminals | 8 |
Version | 8 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-USON-8-8_Interactive 3D
Share 01_00 | Feb 09, 2023 | PDF | 122 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-USON-8-8_Interactive 3D
Share 01_00 | Feb 09, 2023 | PDF | 122 kb
-
PG-USON-8-8_Interactive 3D_01
Share 01_00 | Feb 09, 2023 | STP | 312 kb
-
PG-USON-8-8_Package Outline
Share 01_00 | Feb 09, 2023 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-USON-8-8_Tape and Reel_2
Share 01_00 | Feb 15, 2024 | PDF | 101 kb
Footprint
-
PG-USON-8-8_Footprint Drawing
Share 01_00 | Feb 09, 2023 | PDF | 101 kb
Support