PG-USON-8-800 | DFN-8 (001-85579)
Overview
General Information
Package Material | PG |
Package Family | USON |
Terminals | 8 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 370 |
Tubes/Box | 5 |
Downloads
Package
-
PG-USON-8-800_Package Outline
Share 01_00 | Jun 06, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-USON-8-800_Tape and Reel
Share 00_00 | Jun 06, 2023 | PDF | 104 kb
Footprint
-
PG-USON-8-800_Footprint Drawing
Share 01_00 | Jun 06, 2023 | PDF | 103 kb
Products
Product Families
Support