PG-VDSON-10-2
Overview
General Information
Package Material | PG |
Package Family | VDSON |
Terminals | 10 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-VDSON-10-2_Interactive 3D
Share 01_00 | Aug 23, 2022 | PDF | 147 kb
Downloads
Package
-
PG-VDSON-10-2_Package Outline
Share 01_00 | Aug 23, 2022 | PDF | 107 kb
-
PG-VDSON-10-2_Interactive 3D_01
Share 01_00 | Aug 23, 2022 | STP | 305 kb
Packing
-
PG-VDSON-10-2_Tape and Reel_01
Share 05_00 | Sep 02, 2022 | PDF | 101 kb
Footprint
-
PG-VDSON-10-2_Footprint Drawing
Share 01_00 | Aug 23, 2022 | PDF | 102 kb
Products
Product Families
Support