PG-VDSON-8-4
Overview
General Information
Package Material | PG |
Package Family | VDSON |
Terminals | 8 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.8 |
-
PG-VDSON-8-4_Interactive 3D
Share 02_00 | Aug 18, 2023 | PDF | 51 kb
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VDSON-8-4_Interactive 3D
Share 02_00 | Aug 18, 2023 | PDF | 51 kb
-
PG-VDSON-8-4_Interactive 3D_01
Share 02_00 | Aug 18, 2023 | STP | 401 kb
Data Sheet
-
2EDL8X2X Datasheet
Share 01_00 | Sep 27, 2022 | PDF | 1.24 mb
Products
Product Families
Support