PG-VF2BGA-122-800 | FCFBGA-122 (002-16969)
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 122 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.502 |
Body Width (mm) | 6.502 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 1820 |
Trays/Box | 7 |
Downloads
Package
-
PG-VF2BGA-122-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 116 kb
Footprint
-
PG-VF2BGA-122-800_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 151 kb
Support