PG-VF2BGA-242-800 | FCBGA-242 (002-15018)
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 242 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tape & Reel
Pieces/Reel | 1250 |
Reels/Box | 1 |
Downloads
Package
-
PG-VF2BGA-242-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 122 kb
Footprint
-
PG-VF2BGA-242-800_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 258 kb
Support