PG-VF2BGA-28-1
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 28 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.05 |
Body Width (mm) | 4.05 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VF2BGA-28-1_Interactive 3D
Share 04_00 | Dec 08, 2022 | PDF | 159 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VF2BGA-28-1_Interactive 3D
Share 04_00 | Dec 08, 2022 | PDF | 159 kb
-
PG-VF2BGA-28-1_Interactive 3D_02
Share 04_00 | Dec 08, 2022 | STP | 260 kb
-
PG-VF2BGA-28-1_Package Outline
Share 04_00 | Dec 08, 2022 | PDF | 110 kb
Packing
-
PG-VF2BGA-28-1_Tape and Reel_01
Share 01_00 | Aug 24, 2023 | PDF | 99 kb
Footprint
-
PG-VF2BGA-28-1_Footprint Drawing
Share 04_00 | Dec 08, 2022 | PDF | 128 kb
Products
Product Families
Support