PG-VF2BGA-338-800 | FCFBGA-338 (002-21315)
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 338 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.008 |
Body Width (mm) | 10.008 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1288 |
Trays/Box | 7 |
Downloads
Package
-
PG-VF2BGA-338-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 125 kb
Packing
-
PG-VF2BGA-338-800_Tape and Reel
Share 00_00 | Mar 04, 2024 | PDF | 102 kb
-
PG-VF2BGA-338-800_Bakeable Trays
Share 01_00 | Mar 04, 2024 | PDF | 100 kb
Footprint
-
PG-VF2BGA-338-800_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 332 kb
Support