PG-VF2BGA-40-1
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 40 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VF2BGA-40-1_3D_PDF
Share 01_00 | Mar 20, 2020 | PDF | 129 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Downloads
Package
-
PG-VF2BGA-40-1_SPO_PDF
Share 01_00 | Mar 20, 2020 | PDF | 112 kb
-
PG-VF2BGA-40-1_3D_PDF
Share 01_00 | Mar 20, 2020 | PDF | 129 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-VF2BGA-40-1_TNR_PDF
Share 01_00 | Mar 20, 2020 | PDF | 102 kb
Footprint
-
PG-VF2BGA-40-1_FPD_PDF
Share 01_00 | Mar 20, 2020 | PDF | 133 kb
Products
Product Families
Support