PG-VF2BGA-47-800 | FCBGA-47 (002-12069)
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 47 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.906 |
Body Width (mm) | 9.906 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Package Dimensions
Downloads
Package
-
PG-VF2BGA-47-800_Package Outline_01
Share 01_00 | Mar 01, 2024 | PDF | 114 kb
Support