PG-VF2BGA-49-800 | FCBGA-49 (002-13601)
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 49 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4.5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-VF2BGA-49-800_Tape and Reel
Share 00_00 | Dec 23, 2023 | PDF | 101 kb
Footprint
-
PG-VF2BGA-49-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 126 kb
Products
Product Families
Support