PG-VF2BGA-90-800 | FCBGA-90 (002-13602)
Overview
General Information
Package Material | PG |
Package Family | VF2BGA |
Terminals | 90 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.5 |
Body Width (mm) | 8.5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
PG-VF2BGA-90-800_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 114 kb
Packing
-
PG-VF2BGA-90-800_Tape and Reel
Share 00_00 | Mar 04, 2024 | PDF | 103 kb
Footprint
-
PG-VF2BGA-90-800_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 168 kb
Support