PG-VFBGA-133-800 | VFBGA-133 (002-25079)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 133 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 520 |
Trays/Box | 2 |
Downloads
Package
-
PG-VFBGA-133-800_Package Outline_01
Share 00_00 | Feb 13, 2024 | PDF | 117 kb
Footprint
-
PG-VFBGA-133-800_Footprint Drawing
Share 00_00 | Jan 13, 2024 | PDF | 194 kb
Support