PG-VFBGA-44-800 | VFBGA-44 (002-24745)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 44 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.7 |
Body Width (mm) | 6.2 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Footprint
-
PG-VFBGA-44-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 133 kb
Support