PG-VFBGA-48-801 | VFBGA-48 (51-85178)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 48 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.5 |
Body Width (mm) | 8.001 |
Min. Terminal Pitch (mm) | 0.75 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 2100 |
Trays/Box | 10 |
Downloads
Package
-
PG-VFBGA-48-801_Package Outline
Share 01_00 | Jul 15, 2023 | PDF | 112 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-VFBGA-48-801_Bakeable Trays
Share 01_00 | Jul 15, 2023 | PDF | 102 kb
-
PG-VFBGA-48-801_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 101 kb
Footprint
-
PG-VFBGA-48-801_Footprint Drawing
Share 01_00 | Jul 15, 2023 | PDF | 134 kb
Products
Product Families
Support