PG-VFBGA-81-800 | FBGA-81 (002-13598)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 81 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7.95 |
Body Width (mm) | 7.95 |
Min. Terminal Pitch (mm) | 0.8 |
Downloads
Package
-
PG-VFBGA-81-800_Package Outline
01_00 | Nov 04, 2023 | PDF | 113 kb
Footprint
-
PG-VFBGA-81-800_Footprint Drawing
01_00 | Jan 06, 2024 | PDF | 165 kb
Support