PG-VFBGA-97-800 | VFBGA-97 (002-31241)
Overview
General Information
Package Material | PG |
Package Family | VFBGA |
Terminals | 97 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Packing
-
PG-VFBGA-97-800_Tape and Reel
Share 00_00 | Dec 23, 2023 | PDF | 102 kb
-
PG-VFBGA-97-800_Bakeable Trays
Share 00_00 | Dec 23, 2023 | PDF | 101 kb
Footprint
-
PG-VFBGA-97-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 149 kb
Products
Support